(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FP7 Motion Control Unit EtherCATⓇ Type

FP7 Motion Control Unit EtherCATⓇ Type

Provides motion control of up to 64 axes from 1 unit
Panasonic servo motor MINAS A5B's 64 axes and 32 virtual axes are controlled
Multi-axis control is achieved more easily

[Features]
· Up to 32 synchronous groups. (2-axis 32 group to 32-axis 2 group)
· Control cycle of 0.5 ms, the fastest class in the industry*
· Control method: cyclic position control
· Positioning control table: 1,000 tables/axis
*: 16 axes (2-axis interpolation × 8 groups.) Depending on the Panasonic transmission/reception assignment.

* The product pictured is AFP7MC16EC.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFP7MC32EC

 
Part Number
AFP7MC32EC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

89,452,703 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Control Axis Existing axis: 32 axes / virtual axis: 16 axes Representative Standard CE / UL / CUL Applicable series FP7, Panasonic AC Servo Motor A5B Series
Number of inputs 16 Number of outputs 16 points Control period(ms) 1
Position command / position control unit pulse/µm/inch/degree Position command system Absolute (absolute position designation) / increment (relative position designation) Number of positioning tables 1,000 points per axis
Panasonic order product no. AFP7MC32EC

Please check the type/dimensions/specifications of the part AFP7MC32EC in the FP7 Motion Control Unit EtherCATⓇ Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)