(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FP0R Analog Input/Output Unit (Part Numbers)

FP0R Analog Input/Output Unit

FP0R analog unit has been renewed, with greatly improved performance and function

[Features]
· High resolution 14 bit (conventional is 12 bit)
Higher resolution: 12 bit → 14 bit (analog input, output) and higher precision: ±0.6% → ±0.2% (at 25°C), providing
high precision analog controls, such as tension control and winding speed, for winding devices handling film, etc.
· Possible to make the system multi-channel and optimize it
Supports a maximum of 8 input channels. Contributes to creating a multi-channel system
· Easy compatibility with conventional models
Equipped with a conventional model-compatible mode that can be used without changing the ladder program
Can be changed to the conventional model compatible-mode with the DIP switch, and can be operated at a resolution of 12 bits
· Can also be used with PLCs other than FP0R Series
Can also be used when connected to any of the FPΣ, FP-X and FP-X0 series

*The product pictured is AFP0RAD4.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFP0RA21

 
Part Number
AFP0RA21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,031,082 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Input/Output Number of Input Channels 2 Input Range 0–20 mA
A/D Conversion Speed (Conversion Time) 2ms Number of Output Channels 1 Output Range 4–20 mA
D/A Conversion Time (Conversion Speed) 100 to Less Than 500 μS

Please check the type/dimensions/specifications of the part AFP0RA21 in the FP0R Analog Input/Output Unit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)