(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Relay Terminal (Ultra-Small PTFE)/MTF MTH

Relay Terminal (Ultra-Small PTFE)/MTF MTH

Metal part
[Material] Free-cut brass (C3604BD), cadmium content of less than 75 ppm
[Treatment] Gold plating 0.1 μ (nickel substrate 2 μ)
Resin part
[Material] PTFE
[Color] White opaque
[Heat Resistant Temperature] No combustion at continuous 240°C
[UL Standard] UL94V-0 (Material)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MTF-1616
MTF-1622
MTF-1716
MTF-1722
MTF-1916
MTF-1922
MTF-2116
MTF-2122
MTH-1616
MTH-1622
MTH-1716
MTH-1722
MTH-1916
MTH-1922
MTH-2116
MTH-2122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Length ℓ
(mm)
Length ℓ1
(mm)
Outer diameter D
(ø)

10,136 IDR

50 Piece(s) 22 Day(s) or more 106.11.6-1.6

11,474 IDR

50 Piece(s) 22 Day(s) or more 106.72.2-1.6

10,136 IDR

50 Piece(s) 22 Day(s) or more 106.11.6-1.7

10,136 IDR

50 Piece(s) 22 Day(s) or more 106.72.2-1.7

10,136 IDR

50 Piece(s) 22 Day(s) or more 106.11.6-1.9

10,136 IDR

50 Piece(s) 22 Day(s) or more 106.72.2-1.9

10,136 IDR

50 Piece(s) 22 Day(s) or more 106.11.6-2.1

10,136 IDR

50 Piece(s) 22 Day(s) or more 106.72.2-2.1

12,622 IDR

50 Piece(s) 22 Day(s) or more 109.51.63.41.6

11,283 IDR

50 Piece(s) 22 Day(s) or more 109.52.22.81.6

11,283 IDR

50 Piece(s) 26 Day(s) or more 109.51.63.41.7

11,283 IDR

50 Piece(s) 22 Day(s) or more 109.52.22.81.7

11,283 IDR

50 Piece(s) 22 Day(s) or more 109.51.63.41.9

11,283 IDR

50 Piece(s) 22 Day(s) or more 109.52.22.81.9

11,283 IDR

50 Piece(s) 22 Day(s) or more 109.51.63.42.1

11,283 IDR

50 Piece(s) 22 Day(s) or more 109.52.22.82.1

Loading...

  1. 1

Basic Information

Wiring Method Screwless

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)