(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Action Spacer WN-E

Single-Action Spacer WN-E

[Materials]Nylon 66
[Color]Semi-transparent
[Heat Deformation Temperature]1.82 MPa: 75°C
[UL Standard]UL94V-2 (material)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WN-05E
WN-06E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)

2,486 IDR

50 Piece(s) 16 Day(s) or more 104.6

2,869 IDR

50 Piece(s) 16 Day(s) or more 106.3

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Semi-transparent

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)