(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Spacer (Round, For Soldering Installation Of 2-Level Stacked Daughter Boards) / TRT (TR)-E

Brass Spacer (Round, For Soldering Installation Of 2-Level Stacked Daughter Boards) / TRT (TR)-E

[Applications]
・ Ultra compact spacer with electrical and mechanical functions
・ Assembled in solder bath, gold (silver) plated so that it can be inserted into the socket, and is a high-grade spacer with fluoropolymer attached to prevent noise and touch-up when checking the circuit board
TR body
[Materials]Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Finish]L = 5 to 10 is gold plated, L = 12 to 20 is silver plated
PTFE
[Materials]PTFE tube
[Color]White opaque
[Heat resistant temperature]240℃
[UL Standard]UL94V-0 (Material)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TR-0515E
TR-1020E
TRT-0707E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSColor Length
(mm)
Diameter
(mm)
Screw Diameter Inner diameter (hollow spacer)
(mm)

4,781 IDR

50 Piece(s) 16 Day(s) or more 10Silver152.15-0.55

8,606 IDR

50 Piece(s) 16 Day(s) or more 10Silver202.15M1-

244,594 IDR

50 Piece(s) 16 Day(s) or more 10Gold72.2-0.7

Loading...

  1. 1

Basic Information

Material Free-cutting brass (C3604BD)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)