(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1TB, M.2 2280 SSD, SATA3, MLC

1TB, M.2 2280 SSD, SATA3, MLC

Click this image to zoom it.

Move the mouse over the image to zoom

M.22280 SATA-III SSD with high durability and high quality MLC NAND chip for industrial equipment.
[Features]
・ High-quality MLC NAND is used, so it has a longer lifespan than general commercial SSDs
・ High performance model with DRAM cache for high speed data writing
・ M.2, SATA standard
・ Equipped with BCH code hardware ECC (60 bit / 1 KByte error correction)
・ Global wear leveling adopted/built-in block management function
・ DEVSLP function support
・ Write protect function/hardware purge [Available as an option]
・ Power failure countermeasure function support: Minimize data loss during power interruption
[Applications]
・ Ideal not only for embedded PC but also office PC
・ Suitable for applications with limited space such as tablet PCs and low-profile servers

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TS1TMTS800

 
Part Number
TS1TMTS800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

15,034,795 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type SSD Size Other Capacity 1TB or higher to 3TB or lower
Interface Other Dimension vertical(mm) 3.58 Dimension width(mm) 22
Dimension depth(mm) 80 Type Multiple Level Cell Memory Capacity 1TB
Reading speed(MB/s) 550 Writing speed(MB/s) 460

Please check the type/dimensions/specifications of the part TS1TMTS800 in the 1TB, M.2 2280 SSD, SATA3, MLC series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)