(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ethernet Cable Cat-6 5m EA940LH-105

Ethernet Cable Cat-6 5m EA940LH-105

【Product Specifications】
・For patch cord
・Cable structure-8-core stranded wire
・Category 6 compliant
・Double shield structure
・It is also excellent in oil, chemical and flame resistance.
・Cable length-5m

Part Number

Configured Part Number is shown.

EA940LH-105

Part Number
EA940LH-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

834,585 IDR

1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LH-105 in the Ethernet Cable Cat-6 5m EA940LH-105 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)