(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tape switch EA940FL-50

Tape switch EA940FL-50

【Product Specifications】
・Operating force-Approx. 6.5N (650gf)
・Rating-1A ,28VAC/DC
・Operating temperature range: -10 to 60℃
・Accessory cord-With 0.5m cord of VFF 0.75mm2
・Color…Black
・Length…50cm

Part Number

Configured Part Number is shown.

EA940FL-50

Part Number
EA940FL-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

1,616,330 IDR

1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940FL-50 in the Tape switch EA940FL-50 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)