(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push Switch EA940DJ-11

Push Switch EA940DJ-11

【Product Specifications】
・Hole cut in panel-Dia. 7.5mm
・Rating-500mA 125VAC
・Circuit characteristics-Single-pole, single-throw (momentary)
・Panel thickness-1.5mm or less
・Dim.-Dia. 9.5 x 28mm
・Knob color…Red

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA940DJ-11

 
Part Number
EA940DJ-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

31,212 IDR

1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DJ-11 in the Push Switch EA940DJ-11 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)