(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push Button Rubber Cover (For dia. 30) EA940DC-12

Push Button Rubber Cover (For dia. 30) EA940DC-12
  • On Sale Till 31/03/2026

【Product Specifications】
・IDEC
・Material-Nitrile-type rubber
・For convex push button switch
・This is a covered mounting metal ring and ensures waterproof capability of a push button switch.
・Enabled ambient temperature…-5~60℃
・Color…Green
・Type…OC-11G

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA940DC-12

Part Number
EA940DC-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

89,691 IDR

84,623 IDR

1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DC-12 in the Push Button Rubber Cover (For dia. 30) EA940DC-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)