(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable tie " COLL"【100 Pieces Per Package】

Cable tie " COLL"

[Features]
- High-quality cable ties suitable for indoor bundling.
[Use]
- For retaining and bundling wires and cables.

Part Number

Configured Part Number is shown.

Part Number
COL.3.410
COL.3.412
COL.3.419
COL.3.421
COL.3.424
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Head Type Operating Temperature Range
(°C)
JAN Code Trusco Code

145,231 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 22115622505Single-5 – 858014748301482766-8554

230,000 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 702656225010Single-40 – 1008014748302663766-8571

154,924 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 22115923005Single-40 – 1008014748301468766-8597

371,077 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 632659240015Double-5 – 858014748300843766-8619

971,693 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 21575092.440067Double-5 – 858014748300874766-8643

Loading...

  1. 1

Basic Information

Color Black Specification environment For Indoor Use Note REACH supported

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)