(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Clip for Indoor Use【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TCC0
TCC0.5
TCC1
TCC1.5
TCC3
TCC4
TCC5
TCC6
TCC6.5
TCC7
TCC9
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipInner Diameter when Fixed
(φ・mm)
Mounting hole diameter
(mm)
JAN Code Trusco Code

104,462 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 3.1ø4.84989999196689415-0589

86,000 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 5ø4.84989999196696415-0597

180,923 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 6.35ø4.64989999196702415-0601

180,923 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 7.9ø4.64989999196719415-0619

143,077 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 12.7ø54989999196733415-0635

276,000 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 15.8ø4.64989999196740415-0643

202,924 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 19.4ø4.64989999196757415-0651

274,000 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 25.4ø4.64989999196764415-0660

486,462 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 27.5ø4.64989999196771415-0678

514,769 IDR

100 Pieces Per Package

1 Pack(s) Same day 31.8ø4.64989999196788415-0686

405,693 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) 36.7ø4.64989999196795415-0694

Loading...

  1. 1

Basic Information

Mounting/fixing method Screw (M4) Use location For indoor use Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)