(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin and Square Type Ground 2P30A Outlet

Part Number

Configured Part Number is shown.

Part Number
WK36301BP
WK36301WP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Dimension width
(mm)
Main Body Color Insertion opening type Number of packaged pieces
(Pieces included)
Protection function Number of outlet openings
(Opening)
Commercial package Outlet type Other standards

591,539 IDR

1 Piece(s) 12 Day(s) [Other] Grounding 3P25030-----Rainproof1-HookJIS rainproof type

591,539 IDR

1 Piece(s) 12 Day(s) A-21251550.527.5BlackSocket (connector body)1--N/A--

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)