(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

L Type Outlet (WK1013WP)

Part Number

Configured Part Number is shown.

WK1013WP

Part Number
WK1013WP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Main Body Color Protection function Mounting Ground terminal Number of outlet openings
(Opening)
Commercial package Other standards

105,077 IDR

1 Piece(s) 1 Day(s) -----------

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125 Rated Current(A) 15

Please check the type/dimensions/specifications of the part WK1013WP in the L Type Outlet series.

Products like this...

Part Number
WK1022WP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Main Body Color Protection function Mounting Ground terminal Number of outlet openings
(Opening)
Commercial package Other standards

164,154 IDR

1 Piece(s) 12 Day(s) [Other] A-3 (retain prevention)121.497.467Cream grayRainproofFor both exposed and embedded useAvailable2N/AJIS C8303, IPX3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)