(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Outlet for 15A and 20A

Part Number

Configured Part Number is shown.

Part Number
WK1821P
WKS181P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Rated Current
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Main Body Color Mounting Number of outlet openings
(Opening)
Commercial package JAN Code Trusco Code

138,308 IDR

1 Piece(s) 12 Day(s) -20705523Milky white---4902710022128763-2193

148,770 IDR

1 Piece(s) 12 Day(s) [Other] A-2 (retain prevention)151184121.5-Exposed2N/A--

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)