(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cosmo Series "Wide 21" Night Light with Embedded Heat Ray Sensor

Cosmo Series "Wide 21" Night Light with Embedded Heat Ray Sensor

[Features]
· Easy-to-use switch/outlet of Cosmo Series Wide21.
· Turned on/off automatically with the hot wire sensor and illuminates feet with soft light.

Part Number

Configured Part Number is shown.

WTP4065WP

Part Number
WTP4065WP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,492,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage(V) 100/125 Rated Current(A) 0.6/15 Color White
Dimensions(mm) Length 120 x Width 70 x Thickness 42.8 Accessory With plate JAN Code 4547441256666
Trusco Code 763-2541 Note Light color: Light bulb color

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)