(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cosmo Series "Wide 21" Embedded Triple Outlet

Cosmo Series "Wide 21" Embedded Triple Outlet

[Features]
· Easy-to-use switch/outlet of Cosmo Series Wide21.

Part Number

Configured Part Number is shown.

Part Number
WTP13033WKP
WTP1502WKP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions
(mm)
JAN Code Trusco Code

164,154 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 23.34989602613329763-2452

128,154 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 22.84989602613312763-2495

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125 Rated Current(A) 15 Color White
Accessory With plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)