(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cosmo Series "Wide 21" Embedded Double Outlet with Ground Terminal

Cosmo Series "Wide 21" Embedded Double Outlet with Ground Terminal

[Features]
· Easy-to-use switch/outlet of Cosmo Series Wide21.

Part Number

Configured Part Number is shown.

Part Number
WTP113238WP
WTP13123WKP
WTP1532WKP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions
(mm)
JAN Code Trusco Code

315,538 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 28.84547441883558763-2444

192,308 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 28.54989602615408763-2461

230,924 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 24.14989602613343763-2509

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125 Rated Current(A) 15 Color White
Accessory With plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)