(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cosmo Series "Wide 21" Outlet with Embedded Switch for Air Conditioner

Cosmo Series "Wide 21" Outlet with Embedded Switch for Air Conditioner

[Features]
· Easy-to-use switch/outlet of Cosmo Series Wide21.
· The switch can be turned off with the plug being inserted and the standby power can be reduced.

Part Number

Configured Part Number is shown.

Part Number
WTP19227WP
WTP19317WP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions
(mm)
JAN Code Trusco Code Note

862,462 IDR

1 Piece(s) Quote Length 120 x Width 70 x Thickness 314549077108180763-2525Power supply: For 200V

862,462 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 33.14549077108173763-2533Power supply: For 100V

Loading...

  1. 1

Basic Information

Rated Voltage(V) 250/300 Rated Current(A) 20 Color White
Accessory With plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)