(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cord Connector

Part Number

Configured Part Number is shown.

WH4515HP

Part Number
WH4515HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

90,571 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shape A-2 Rated Voltage(V) 125 Rated Current(A) 15
Dimension length(mm) 123 Dimension width(mm) 55 Dimension thickness(mm) 23
Mounting Exposed Ground terminal Available Number of outlet openings(Opening) 2
Wiring terminal Quick connection terminal type Commercial package N/A

Please check the type/dimensions/specifications of the part WH4515HP in the Cord Connector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)