(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Better Cap

Part Number

Configured Part Number is shown.

Part Number
WH4415BP
WH4415HP
WH4415P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Main Body Color Mounting Number of outlet openings
(Opening)
Commercial package JAN Code Trusco Code

46,154 IDR

1 Piece(s) 1 Day(s) -504830Milky white---4989602566748763-2126

46,154 IDR

1 Piece(s) 12 Day(s) A-21153521.5-Exposed2N/A--

46,154 IDR

1 Piece(s) 12 Day(s) -121.477.467Cream gray---4902710978401763-2169

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125 Rated Current(A) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)