(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Full Color" Embedded Outlet

Part Number

Configured Part Number is shown.

Part Number
WNP1001MWP
WNP1302MWP
WNP1503MWP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions
(mm)
JAN Code Trusco Code

107,693 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 294902710974663763-2215

118,154 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 22.84902710974670763-2223

153,693 IDR

1 Piece(s) 12 Day(s) Length 120 x Width 70 x Thickness 23.34902710974687763-2240

Loading...

  1. 1

Basic Information

Rated Voltage(V) 125 Rated Current(A) 15 Color Milky white
Accessory With modern plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)