(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Full Color" Embedded Outlet with Ground Terminal

"Full Color" Embedded Outlet with Ground Terminal

[Features]
· A flat type embedded outlet with ground terminal

Part Number

Configured Part Number is shown.

Part Number
WNP1532MWP
WNP1821MWP
WNP1931MWP
WNP1932MWP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)
Dimensions
(mm)
JAN Code Trusco Code

217,847 IDR

1 Piece(s) 12 Day(s) 12515Length 120 x Width 70 x Thickness 24.14989602175995763-2266

148,770 IDR

1 Piece(s) 12 Day(s) 12520Length 120 x Width 70 x Thickness 334902710974694763-2274

251,077 IDR

1 Piece(s) 12 Day(s) 12520Length 120 x Width 70 x Thickness 314989602176015763-2282

281,847 IDR

1 Piece(s) 12 Day(s) 25020Length 120 x Width 70 x Thickness 314989602176008763-2291

Loading...

  1. 1

Basic Information

Color Milky white Accessory With modern plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)