(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wiring Cover Connector (end type)

Wiring Cover Connector (end type)

[Features]
- Connecting parts for floor guides.
- Easily meshed, so mounting is simple.
[Use]
- For protecting floor wiring.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TRD50E-GY
TRD50E-IV
TRD50E-W
TRD60E-GY
TRD60E-IV
TRD60E-W
TRD70E-GY
TRD70E-IV
TRD70E-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Thickness
(mm)
Applicable cable JAN Code Trusco Code

40,615 IDR

1 Piece(s) 1 Day(s) 29.85011VVF 2.0 x 3C x 1 article4989999332414488-9274

40,615 IDR

1 Piece(s) 1 Day(s) 29.85011VVF 2.0 x 3C x 1 article4989999332421488-9282

40,615 IDR

1 Piece(s) 1 Day(s) 29.85011VVF 2.0 x 3C x 1 article4989999332438488-9291

40,615 IDR

1 Piece(s) 1 Day(s) 34.76013VVF1.6 x 2C x 2 article4989999332445488-9398

38,923 IDR

1 Piece(s) 1 Day(s) 34.76013VVF1.6 x 2C x 2 article4989999332452488-9401

40,615 IDR

1 Piece(s) 1 Day(s) 34.76013VVF1.6 x 2C x 2 article4989999332469488-9410

40,615 IDR

1 Piece(s) 1 Day(s) 39.77015VVF2.6 x 3C x 2 article4989999332476488-9517

40,615 IDR

1 Piece(s) 1 Day(s) 39.77015VVF2.6 x 3C x 2 article4989999332483488-9525

40,615 IDR

1 Piece(s) 1 Day(s) 39.77015VVF2.6 x 3C x 2 article4989999332490488-9533

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)