(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wiring Cover Connector Base

Wiring Cover Connector Base

[Features]
- Curved connecting parts for floor guides.
- Easily meshed, so mounting is simple.
[Use]
- For protecting floor wiring.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

Features

●A braid curved type connection parts for the floor.
●Easy to fit and to install.

Usage

●To protect the wiring on the floor.

Specification

●SPQ(piece):10

Materials

●ABS
Part Number
TRB50T-GY
TRB50T-IV
TRB50T-W
TRB50U-GY
TRB50U-IV
TRB50U-W
TRB60T-GY
TRB60T-IV
TRB60T-W
TRB60U-GY
TRB60U-IV
TRB60U-W
TRB70T-GY
TRB70T-IV
TRB70T-W
TRB70U-GY
TRB70U-IV
TRB70U-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Thickness
(mm)
Applicable cable JAN Code Trusco Code

28,616 IDR

1 Piece(s) 1 Day(s) 845011VVF 2.0 x 3C x 1 article4989999332056488-9096

27,539 IDR

1 Piece(s) 1 Day(s) 845011VVF 2.0 x 3C x 1 article4989999332063488-9100

28,616 IDR

1 Piece(s) 1 Day(s) 845011VVF 2.0 x 3C x 1 article4989999332070488-9118

24,154 IDR

1 Piece(s) 1 Day(s) 845011VVF 2.0 x 3C x 1 article4989999331967488-9126

24,154 IDR

1 Piece(s) 1 Day(s) 845011VVF 2.0 x 3C x 1 article4989999331974488-9134

24,154 IDR

1 Piece(s) 1 Day(s) 845011VVF 2.0 x 3C x 1 article4989999331981488-9142

28,616 IDR

1 Piece(s) 1 Day(s) 936013VVF1.6 x 2C x 2 article4989999332087488-9151

28,616 IDR

1 Piece(s) 1 Day(s) 936013VVF1.6 x 2C x 2 article4989999332094488-9169

27,539 IDR

1 Piece(s) 1 Day(s) 936013VVF1.6 x 2C x 2 article4989999332100488-9177

24,770 IDR

1 Piece(s) 1 Day(s) 936013VVF1.6 x 2C x 2 article4989999331998488-9185

24,770 IDR

1 Piece(s) 1 Day(s) 936013VVF1.6 x 2C x 2 article4989999332001488-9193

24,770 IDR

1 Piece(s) 1 Day(s) 936013VVF1.6 x 2C x 2 article4989999332018488-9207

28,616 IDR

1 Piece(s) 1 Day(s) 997015VVF2.6 x 3C x 2 article4989999332117488-9215

28,616 IDR

1 Piece(s) 1 Day(s) 997015VVF2.6 x 3C x 2 article4989999332124488-9223

28,616 IDR

1 Piece(s) 1 Day(s) 997015VVF2.6 x 3C x 2 article4989999332131488-9231

24,770 IDR

1 Piece(s) 1 Day(s) 997015VVF2.6 x 3C x 2 article4989999332025488-9240

24,770 IDR

1 Piece(s) 1 Day(s) 997015VVF2.6 x 3C x 2 article4989999332032488-9258

24,770 IDR

1 Piece(s) 1 Day(s) 997015VVF2.6 x 3C x 2 article4989999332049488-9266

Loading...

  1. 1
 

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)