(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mat Switch (Thin Type)

Mat Switch (Thin Type)

[Features]
· Can be triggered when placed under a carpet or rug; helpful for anti-theft measures and more.
· A thin-type mat switch.
[Applications]
· Perfect for anti-theft measures.
· Use to create safe no-entry areas around industrial robots.

PDF

Part Number

Configured Part Number is shown.

OM-CVP623-DEL1

 
Part Number
OM-CVP623-DEL1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,043,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimensions (vertical × horizontal)(mm) 152x585 Thickness(mm) 4.4 Color Olive
Material Vinyl Rated Voltage(V) AC/DC28 Rated Current(A) 1
Operating load(N) Approximately 60 Trusco Code 473-6010 Other specifications Operating properties: Momentary, Contact: 1a, Include cord: 0.4m

Please check the type/dimensions/specifications of the part OM-CVP623-DEL1 in the Mat Switch (Thin Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)