(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ceramic heater soldering iron "Hakko DASH"

Ceramic heater soldering iron "Hakko DASH"

Entry-level ceramic heater soldering iron.
[Features]
·Ideal for first-time electronic circuit manufacturers.
·Quick to start up and improved workability. (Approximately triple that of nichrome heaters)
Product lineup features three types of tip shape.
340°C in approximately 90 seconds.
·15 mm slim grip.
[Applications]
·Ideal for soldering work.
·Ideal for electronic circuit manufacturing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX650-81
FX650-82
FX650-83
FX650-84
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip JAN Code Trusco Code

326,616 IDR

1 Piece(s) 1 Day(s) T34-B (accessories)4962615044045751-6924

326,616 IDR

1 Piece(s) 12 Day(s) T34-I (accessories)4962615044052751-6932

326,616 IDR

1 Piece(s) 12 Day(s) T34-C3 (accessories)4962615044069751-6941

342,154 IDR

1 Piece(s) 1 Day(s) T34-B (accessories)4962615044076751-6959

Loading...

  1. 1

Basic Information

Power Consumption(W) 15 Power supply/power supply cord AC100V Dimensions(mm) Total length 224
Heater Ceramic heater Plug shape Flat plug Maximum Temperature (°C) 370

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)