(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

The wiring protector "flat soft guide”

The wiring protector "flat soft guide”

[Features]
A flat-shaped cable guide with a gentle slope that does not fatigue your legs.
Designed with an emphasis on safety and so stumbling or becoming entangled is difficult.
· Can be cut to any length.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
SFM6006BG
SFM6006GY
SFM6006XBG
SFM6006XGY
SFM8509BG
SFM8509GY
SFM8509XBG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable cable Inside Dimension
(mm)
Length
(m)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code

1,001,429 IDR

1 Piece(s) 12 Day(s) VVF1.6x2C12x646094937897111464431-3127

1,001,429 IDR

1 Piece(s) 12 Day(s) VVF1.6x2C12x646094937897111440431-3135

351,692 IDR

1 Piece(s) 1 Day(s) VVF1.6x2C12x616094937897111723431-3143

381,077 IDR

1 Piece(s) 1 Day(s) VVF1.6x2C12x616094937897111686431-3151

1,633,429 IDR

1 Piece(s) 12 Day(s) VVF2.0 x 3C / VVF2.6 x 2C / 5C2V 2 / 9 mm or less 16485124937897111525431-3208

1,333,846 IDR

1 Piece(s) 12 Day(s) VVF2.0 x 3C / VVF2.6 x 2C / 5C2V 2 / 9 mm or less 16485124937897111501431-3216

509,571 IDR

1 Piece(s) Quote VVF2.0 x 3C / VVF2.6 x 2C / 5C2V 2 / 9 mm or less 16185124937897111785431-3224

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)