(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

The wiring protector “wrapped soft material guide”

The wiring protector “wrapped soft material guide”

[Features]
- Wrapping makes for convenient transport.
- Cut to any length.
Soft material makes it safe and easier on the legs.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
SFM1610GY
SFM1610XBG
SFM5408SGY
SFM6610SBG
SFM6610SGY
SFM-1610-BG
SFM-1610SBG
SFM-1610SGY
SFM-1610X-GY
SFM-5408BG
SFM-5408GY
SFM-6610BG
SFM-6610GY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable cable Inside Dimension
(mm)
Length
(m)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code

1,377,429 IDR

1 Piece(s) 12 Day(s) VVF2.0x3C16x7540104937897110047431-3038

418,154 IDR

1 Piece(s) 1 Day(s) VVF2.0x3C16x7140104937897111143431-3062

764,615 IDR

1 Piece(s) 12 Day(s) VVF2.0 x 3C / VVF2.6 x 2C / both side hole: 5 mm or less / 5C x 2V / Center hole: 8 mm or less Center hole 16/Holes on both sides 9254114937897111228431-3119

1,205,714 IDR

1 Piece(s) 12 Day(s) VVF 1.6 × 2C / VVF 2.6 × 3C / both side holes: 7 mm or less / 9.5 mm or less 2 / Center hole: 10 mm or less Center hole 18/Holes on both sides 9.526613.54937897111259431-3186

1,205,714 IDR

1 Piece(s) 12 Day(s) VVF 1.6 × 2C / VVF 2.6 × 3C / both side holes: 7 mm or less / 9.5 mm or less 2 / Center hole: 10 mm or less Center hole 18/Holes on both sides 9.526613.54937897111242431-3194

1,377,429 IDR

1 Piece(s) 12 Day(s) VVF2.0x3C16x7540104937897110061431-3020

668,616 IDR

1 Piece(s) 12 Day(s) VVF2.0x3C16x7240104937897111112431-3046

668,616 IDR

1 Piece(s) 12 Day(s) VVF2.0x3C16x7240104937897111105431-3054

418,154 IDR

1 Piece(s) 1 Day(s) VVF2.0x3C16x7140104937897111174431-3071

1,306,154 IDR

1 Piece(s) 12 Day(s) VVF2.0 x 3C / VVF2.6 x 2C / both side hole: 5 mm or less / 5C x 2V / Center hole: 8 mm or less Center hole 16/Holes on both sides 9554114937897110139431-3089

1,306,154 IDR

1 Piece(s) 12 Day(s) VVF2.0 x 3C / VVF2.6 x 2C / both side hole: 5 mm or less / 5C x 2V / Center hole: 8 mm or less Center hole 16/Holes on both sides 9554114937897110122431-3097

1,611,231 IDR

1 Piece(s) 12 Day(s) VVF 1.6 × 2C / VVF 2.6 × 3C / both side holes: 7 mm or less / 9.5 mm or less 2 / Center hole: 10 mm or less Center hole 18/Holes on both sides 9.556613.54937897110153431-3160

2,071,571 IDR

1 Piece(s) 12 Day(s) VVF 1.6 × 2C / VVF 2.6 × 3C / both side holes: 7 mm or less / 9.5 mm or less 2 / Center hole: 10 mm or less Center hole 18/Holes on both sides 9.556613.54937897110146431-3178