(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Removal Prevention Power Tap With Magnet, 7 Outlets

Removal Prevention Power Tap With Magnet, 7 Outlets

Tap to prevent the rated 15A-125V magnet removed.
[Features]
· Removal prevention tap with 3P type 7-opening magnet in simple package specification considering environment.
· It can fix on the steel securely with the strong magnet on the back.
· It prevents unintentional fall-off by rotating the insertion opening to lock the plug.
· Use double covered cable with improved safety for power cord to reduce problems such as earth leakage.
· Attach an conversion adapter for 3P to 2P so the 3P type of power supply plug can be connected with 2P.
[Applications]
· It can be used when you want to increase outlets or use as many plugs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TH3750NM

 
Part Number
TH3750NM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

997,231 IDR

1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Plug shape A-2+Grounding wire Socket shape A-2 retain prevention Number of Insertion Openings/Split Openings 7
Cable Length(m) 5 Color White Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)

Please check the type/dimensions/specifications of the part TH3750NM in the Removal Prevention Power Tap With Magnet, 7 Outlets series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)