(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CS/CJ series high speed data collecting unit/data management middleware (Part Numbers)

CS/CJ series high speed data collecting unit/data management middleware

A high-speed data collection unit that collects and saves PLC data as a CSV file.
[Features]
・ It collects device / machine process / operation data, inspection data, etc. from the CPU unit "at high speed" and "in large quantities" and automatically saves them as CSV files in an external storage device
・ It is possible to record various data of equipment using PLC
・ Collect PLC data with a PLC unit with excellent environmental resistance without using a personal computer
・ By converting the movements of equipment and devices into data, it can be used for analyzing the causes of abnormalities, grasping trends in equipment operation, etc.
・ Collection is possible simply by setting the collection from the setting tool (SPU-Console)
・ There is no need to create a ladder program for data collection. Data can be collected even on devices that are already in operation by simply installing the SPU unit and creating an I/O table
・ The maximum total size of variables that can be specified for data collection is 7,776 CH
・ The I/O memory of the specified PLC can be recorded triggered by the specified time or a specific event (event)
・ In the data collection mode, a maximum of 65 data can be collected in total, including basic collection patterns and data collection patterns 1 to 64. Various data collection can be executed at the same time by combining events
・ The collected data can be imported to a personal computer via a PC card or Ethernet. If you use data management middleware software, you can import data to the host system (personal computer) with simple settings
・ The recipe function is a function that allows you to write numerical values such as production parameters and character string data to the memory area of the PLC at once. By saving the recipe data in the memory card of the SPU unit, you can easily change the setup of the device, etc.
・ You can use the FTP client function. (Unit Ver.2.1 or later) The collected files can be sent to the host computer (FTP server), eliminating the need for a collection program on the host computer

PDF

Part Number

Configured Part Number is shown.

CJ1W-SPU01-V2

 
Part Number
CJ1W-SPU01-V2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

36,855,000 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type SPU Connection Terminal Connector Representative Standard CE / UL / CUL / CSA
Number of serial numbers 1 unit's worth Current Consumption(A) 0.56

Please check the type/dimensions/specifications of the part CJ1W-SPU01-V2 in the CS/CJ series high speed data collecting unit/data management middleware series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)