(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SYSMAC CS Series EtherNet/IP Unit CS1W-EIP21 (Part Numbers)

SYSMAC CS Series EtherNet/IP Unit CS1W-EIP21

PLC with tag data link capacity of 180,000 CH or more. (Communication Unit)
[Features]
・ Factory automation industry standard Ethernet / global standard (Standardization)
・ World standard for factory automation industry with high openness and future potential
・ Communicates with Omron components (temperature controllers, sensors, etc.) as well as a wide variety of equipment from companies around the world
・ No need to use differently between information LAN and dedicated control network
・ Seamless communication between control line and information monitoring line with EtherNet/IP
・ Uses the world standard open protocol (CIP)
・ Seamless data flow between control lines and information monitoring lines in a single network system was achieved
・ Since it is a standard LAN, it can coexist with Omron FINS message communication
・ A large amount of tag data link can be easily done without a program just by setting a connection
・ Data can be exchanged with tag data links between up to 256 nodes using 256 connections
・ The maximum transmission/reception data capacity of 1 node is 722 CH / connection data connection can be set up to 256 connections per unit, and the total transmission/reception data can be up to 184,832 CH (There is no capacity limit on the network)
・ Guarantees data concurrency (up to 722 CH) on a per-connection basis
・ You can change the tag data link settings for individual units while using the tag data link in the network
・ With Network Configurator, you can monitor errors in the entire system with error diagnosis and a wide variety of status flags

PDF

Part Number

Configured Part Number is shown.

CS1W-EIP21

 
Part Number
CS1W-EIP21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

21,379,661 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Communication Interface (Transmission Standard) Ethernet Representative Standard CE / UL / CUL / CSA Number of Serial Numbers 1 unit's worth
Current Consumption(A) 0.41

Please check the type/dimensions/specifications of the part CS1W-EIP21 in the SYSMAC CS Series EtherNet/IP Unit CS1W-EIP21 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)