(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Command Switch Transformer Unit

Command Switch Transformer Unit

[Features]
· Use with a separate transformer base.
· With charger protective cover.

Part Number

Configured Part Number is shown.

Part Number
AR9T511-H
AR9T511-M
AR9T511-Q
AR9T511-S
AR9T511-T
AR9T511-V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSExternal Shape
(mm)
Operating Voltage
(V)

85,900 IDR

1 Piece(s) 14 Day(s) -22.4x30x45AC100 to 110

85,900 IDR

1 Piece(s) 14 Day(s) 1022.4x30x45AC200 to 220

200,000 IDR

1 Piece(s) 88 Day(s) -25.3x29x48AC230 to 254

200,000 IDR

1 Piece(s) 88 Day(s) -25.3x29x48AC350 to 380

200,000 IDR

1 Piece(s) 14 Day(s) -25.3x29x48AC400 to 440

200,000 IDR

1 Piece(s) 88 Day(s) -25.3x29x48AC480

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Name Transformer unit Apply See the catalog

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)