(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Command Switch Incandescent Light

Part Number

Configured Part Number is shown.

Part Number
AHX144
AHX279
AHX641
AHX642
AHX643
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Shape
(mm)
Lamp working voltage
(V)
Apply

48,800 IDR

1 Piece(s) 88 Day(s) φ10 × 23AC/DC20AG28, DG28/AH25/AH165-ZT1/AM22, DM22/AP30F/AR22, DR22/AR30, DR30

48,800 IDR

1 Piece(s) 88 Day(s) φ10 × 23AC/DC15AG28, DG28/AH25/AH165-ZT1/AM22, DM22/AP30F/AR22, DR22/AR30, DR30

55,600 IDR

1 Piece(s) 88 Day(s) -AC/DC5AH164, 165, 165-2/AH225/AG22, 23, 225

55,600 IDR

1 Piece(s) 88 Day(s) -AC/DC12AH164, 165, 165-2/AH225/AG22, 23, 225

55,600 IDR

1 Piece(s) 14 Day(s) -AC/DC24AH164, 165, 165-2/AH225/AG22, 23, 225

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Name White heat lamp

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)