(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø30 Command Switch AR30/DR30 Series Optional Item

Part Number

Configured Part Number is shown.

Part Number
AHX054
AHX082
AHX085
AHX088
AHX093
AHX149
AHX223
AHX265
AHX266
AHX267
AHX282
AR9C027-C
AR9M007-B
AR9M007-G
AR9M007-R
AR9R001
AR9R002
AR9T557-H
AR9T557-M
AR9T557-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipName External Shape
(mm)
Main Body Color Operating Voltage
(V)
Apply

85,000 IDR

1 Piece(s) 88 Day(s) Card ringφ35 × 17.2Silver-AR30G1R, G6R, G3L and G8L types

35,400 IDR

1 Piece(s) 14 Day(s) Lock Ringφ37 × 2.2--AR30, DR30 (does not include ring select)

89,300 IDR

1 Piece(s) 88 Day(s) Fastening ringφ35 × 13Black-DR30B0 type

109,600 IDR

1 Piece(s) 14 Day(s) Fastening ringφ35 × 10Silver-AR30F0R, F5R, FAR, FBR, E0R, E5R, EAR, EBR, E0L, E5L, Q7L, others — please refer to catalog.

109,600 IDR

1 Piece(s) 88 Day(s) Fastening ringφ35 × 10Silver-AR30M0R, M5R, M4R, G0R, G5R, N0R, S☐R, others — please refer to catalog

37,700 IDR

1 Piece(s) 88 Day(s) Sealφ41 × 1.6--AR30, DR30 (excluding: DR30F4M, F4N, M4M)

129,100 IDR

1 Piece(s) 88 Day(s) Card ringφ50 × 22Silver-AR30M3R, M8R type

210,000 IDR

1 Piece(s) 88 Day(s) Card ringφ75 × 18Silver-AR30B1R type

210,000 IDR

1 Piece(s) 88 Day(s) Card ringφ75 × 33Silver-AR30B2R type

210,000 IDR

1 Piece(s) 88 Day(s) Card ringφ75 × 29Silver-AR30B3R type

37,700 IDR

1 Piece(s) 88 Day(s) Sealφ41 × 1.6--AR30, DR30 (excluding: DR30F4M, F4N, M4M)

43,300 IDR

1 Piece(s) 88 Day(s) Button, cap (for pushbutton switch)φ24 × 3.2--AR30FAR, FBR type

72,500 IDR

1 Piece(s) 88 Day(s) Knob (for selector switches/long knobs)24x39x19.5Black-AR30WR, WCR

72,500 IDR

1 Piece(s) 88 Day(s) Knob (for selector switches/long knobs)24x39x19.5Green-AR30WR, WCR

72,500 IDR

1 Piece(s) 88 Day(s) Knob (for selector switches/long knobs)24x39x19.5Red-AR30WR, WCR

91,500 IDR

1 Piece(s) 88 Day(s) Fastening ringφ35 × 10Black-AR30F0R, F5R, FAR, FBR, E0R, E5R, EAR, EBR, E0L, E5L, Q7L, DR30D0L, E3L, K0L

91,500 IDR

1 Piece(s) 88 Day(s) Fastening ringφ35 × 10Black-AR30M0R, M5R, M4R, G0R, G5R, N0R, S☐R, others — please refer to catalog

136,100 IDR

1 Piece(s) 88 Day(s) Transformer unit22.4x30x45-AC100 to 110DR30F4N, DR30F4M, DR30M4M (for LEDs)

136,100 IDR

1 Piece(s) 88 Day(s) Transformer unit22.4x30x45-AC200 to 220DR30F4N, DR30F4M, DR30M4M (for LEDs)

205,300 IDR

1 Piece(s) 88 Day(s) Transformer unit25.3x29x48-AC400 to 440DR30F4N, DR30F4M, DR30M4M (for LEDs)

Loading...

  1. 1

Basic Information

Application Switch (Option, Others)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)