(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Command Switch Charger Protective Cover

Command Switch Charger Protective Cover

[Specifications]·Command switch live parts protective cover. ·Fuji Electric FA Components & Systems Live Parts Protective Cover

Part Number

Configured Part Number is shown.

Part Number
AHX305
AHX376
DR9Y320
DR9Y321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApply Dimensions (length × width × depth)
(mm)
Note

35,400 IDR

1 Piece(s) 88 Day(s) AR22/DR22/AH25/AR30/DR3023.5x27.5x16AR22, DR22, AR30, DR30 are buzzer compatible (full voltage type products)

35,400 IDR

1 Piece(s) 14 Day(s) AR22/DR22/AM22/DM22/AH25/AR30/DR30/AG28/DG2813x29x6.5For details of the applicable models, please refer to each model type in the catalog.

6,300 IDR

1 Piece(s) 14 Day(s) DR22/AM22/DM22/DR30φ22 × 5.8DR22: DR22D0L, E3L, K0L, F3M, F4M, F5M, E3M, E3N, E3P (full voltage type products)/AM22, DM22: illuminated (full voltage type products)/DR30:DR30D0L, E3L, K0L(full voltage type products)

34,200 IDR

1 Piece(s) 88 Day(s) DR30F4M/DR30F4N/DR30M4Mφ34 × 8.7Compatible with DR30F4M, F4N, M4M (full voltage products)

Loading...

  1. 1

Basic Information

Specifications Charging unit protective cover

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)