(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø22 Series Push Button Switch AR22, Name Plate

ø22 Series Push Button Switch AR22, Name Plate

ø22 series, push button switch, AR22 type, EMERGENCY OFF name plate.
[Features]
・ The AR9P721 type is made of aluminum (with seal), the main body color is yellow and the characters are black
・ Cannot engrave
・ Character height of 13 mm

Part Number

Configured Part Number is shown.

AR9P721-5C

Part Number
AR9P721-5C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

118,300 IDR

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Color Yellow (lettering: black) Apply AR22V2R, AR22V4R, AR22V2L, AR22VAL Material Aluminum
Display text EMERGENCY OFF External Dimensions(mm) φ70 × 0.5

Please check the type/dimensions/specifications of the part AR9P721-5C in the ø22 Series Push Button Switch AR22, Name Plate series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)