(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Annunciator Relay ADA1P Series

Annunciator Relay ADA1P Series

- Annunciator relay ADA1P series from Fuji electric.
- Wide variety of display patterns, by combining annunciator relays and other components, various alarms and lighting display methods can be performed.
- Compact design, since one relay unit is used for one system, it is particularly advantageous in terms of mounting area when using multiple relay units according to the number of systems.
- High reliability, long life, the relay used is our mini control relay HH54B, which is small but has a long life and a reputation for high contact reliability, so it is highly reliable and has a long life.
- High withstand voltage, despite its small size, it has a high withstand voltage of 2000 VAC for 1 minute.
- Easy maintenance and inspection, the plug-in mounting method facilitates maintenance and inspection.

Part Number

Configured Part Number is shown.

Part Number
ADA1PA AC24V
ADA1PA AC48V
ADA1PA AC100V
ADA1PA AC110V
ADA1PA AC200V
ADA1PA AC220V
ADA1PA DC24V
ADA1PA DC48V
ADA1PA DC100V
ADA1PB AC24V
ADA1PB AC48V
ADA1PB AC100V
ADA1PB AC110V
ADA1PB AC200V
ADA1PB AC220V
ADA1PB DC24V
ADA1PB DC48V
ADA1PB DC100V
ADA1PC AC24V
ADA1PC AC48V
ADA1PC AC100V
ADA1PC AC110V
ADA1PC AC200V
ADA1PC AC220V
ADA1PC DC24V
ADA1PC DC48V
ADA1PC DC100V
ADA1PD AC24V
ADA1PD AC48V
ADA1PD AC100V
ADA1PD AC110V
ADA1PD AC200V
ADA1PD AC220V
ADA1PD DC24V
ADA1PD DC48V
ADA1PD DC100V
ADA1PE AC24V
ADA1PE AC48V
ADA1PE AC100V
ADA1PE AC110V
ADA1PE AC200V
ADA1PE AC220V
ADA1PE DC24V
ADA1PE DC48V
ADA1PE DC100V
ADA1PG AC24V
ADA1PG AC48V
ADA1PG AC100V
ADA1PG AC110V
ADA1PG AC200V
ADA1PG AC220V
ADA1PG DC24V
ADA1PG DC48V
ADA1PG DC100V
ADA1PH AC24V
ADA1PH AC48V
ADA1PH AC100V
ADA1PH AC110V
ADA1PH AC200V
ADA1PH AC220V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCoil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Operating time Display Method Signal Input Specification

720,400 IDR

1 Piece(s) 88 Day(s) -2420 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) -4820 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) -10020 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) -11020 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) -20020 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) -22020 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) 24-20 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) 48-20 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) 100-20 ms or LessA

720,400 IDR

1 Piece(s) 88 Day(s) -2420 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) -4820 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) -10020 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) -11020 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) -20020 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) -22020 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) 24-20 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) 48-20 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) 100-20 ms or LessB

720,400 IDR

1 Piece(s) 88 Day(s) -2420 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) -4820 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) -10020 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) -11020 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) -20020 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) -22020 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) 24-20 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) 48-20 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) 100-20 ms or LessC

720,400 IDR

1 Piece(s) 88 Day(s) -2420 ms or LessD

720,400 IDR

1 Piece(s) 88 Day(s) -4820 ms or LessD

720,400 IDR

1 Piece(s) 88 Day(s) -10020 ms or LessD

720,400 IDR

1 Piece(s) 88 Day(s) -11020 ms or LessD

720,400 IDR

1 Piece(s) 88 Day(s) -20020 ms or LessD

720,400 IDR

1 Piece(s) 88 Day(s) -22020 ms or LessD

720,400 IDR

1 Piece(s) 88 Day(s) 24-20 ms or LessD

720,400 IDR

1 Piece(s) 88 Day(s) 48-20 ms or LessD

720,400 IDR

1 Piece(s) 88 Day(s) 100-20 ms or LessD

860,400 IDR

1 Piece(s) 88 Day(s) -2425 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) -4825 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) -10025 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) -11025 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) -20025 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) -22025 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) 24-25 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) 48-25 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) 100-25 ms or LessE

860,400 IDR

1 Piece(s) 88 Day(s) -2420 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) -4820 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) -10020 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) -11020 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) -20020 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) -22020 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) 24-20 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) 48-20 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) 100-20 ms or LessG

860,400 IDR

1 Piece(s) 88 Day(s) -2420 ms or LessH

860,400 IDR

1 Piece(s) 88 Day(s) -4820 ms or LessH

860,400 IDR

1 Piece(s) 88 Day(s) -10020 ms or LessH

860,400 IDR

1 Piece(s) 88 Day(s) -11020 ms or LessH

860,400 IDR

1 Piece(s) 88 Day(s) -20020 ms or LessH

860,400 IDR

1 Piece(s) 88 Day(s) -22020 ms or LessH

Loading...

Basic Information

Application Control Latch function NA Terminal shape Socket / plug-in
Dimension height(mm) 60 Dimension width(mm) 36 Dimension depth(mm) 68.2
Operating display lamp NA Surge absorbing function NA Arc Barrier NA
Withstand Voltage (1 Min)(V) AC2000 Mechanically Durable(Times or More) Fifty Million

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)