(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal Relay Finger Protector for RS4□, 6N

Terminal Relay Finger Protector for RS4□, 6N

[Features]
・ Slim type with a width of 34 mm
・ Both 4- and 6-point output types are slim type with a width of 34 mm
・ Contributes to space saving in the panel
・ Line-up of b contact output type for 4-point output
・ It uses a small card relay with high contact reliability
・ Adopted a new type card relay (a, b contact type) with improved contact reliability due to dual contacts
・ It can meet more reliable control needs
・ Surface mounting rail mounting common type
・ With coil surge absorption diode and operation display lamp
・ The dedicated socket TP04 type is adopted, and relay maintenance is easy
・ RS4 type comes with 2 short-circuit plates that are convenient for common wiring
・ Finger protector RZ4N type is available (Sold separately)

Part Number

Configured Part Number is shown.

RZ4N

Part Number
RZ4N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

56,600 IDR

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Terminal Cover Type Finger protector Applicable relay RS4☐/ RS6N

Please check the type/dimensions/specifications of the part RZ4N in the Terminal Relay Finger Protector for RS4□, 6N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)