(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal Relay RS4□, 6N

Terminal Relay RS4□, 6N

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Slim type with width of 34 mm.
· Both 4-point output type and 6-point output type are slim 34 mm types.
· Enables space saving on the board.
· 4-point type t force equipped with b contact output in lineup.
· Uses small card relay with high contact reliability.
· Double contact supports high contact reliability, high control needs.
· Can be used for both surface mounting and rail mounting.
· Equipped with coil surge absorbing diode and operation display lamp.
· Uses dedicated socket TP04 shape, which makes relay maintenance simple.
· RS4 shape includes two short circuit boards for convenient shared wiring.
· Standardized with finger protector RZ4N shape (sold separately).
· Compatible with RoHS.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RS4N-DB
RS4N-DE
RS4N-DY
RS6N-DE
RS6N-DEP
RS6N-DY
RS42-DE
RS42-DY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOutput Specification Coil rated voltage
(V)
COM wire processing Number of Poles

582,800 IDR

1 Piece(s) Quote -4aDC12NPN compatible4-Pole

756,100 IDR

1 Piece(s) 40 Day(s) -4aDC24NPN compatible4-Pole

582,800 IDR

1 Piece(s) Quote -4aDC5NPN compatible4-Pole

729,600 IDR

1 Piece(s) 14 Day(s) -6aDC24NPN compatible6-Pole

804,800 IDR

1 Piece(s) Quote -6aDC24PNP compatible6-Pole

729,600 IDR

1 Piece(s) Quote -6aDC5NPN compatible6-Pole

673,000 IDR

1 Piece(s) Quote 102a2bDC24NPN compatible4-Pole

673,000 IDR

1 Piece(s) Quote -2a2bDC5NPN compatible4-Pole

Loading...

  1. 1

Basic Information

I/O DIV Output

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)