(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Access Floor Base, RDK-AHA

Free Access Floor Base, RDK-AHA

An ideal solution for pet hair.

[Features]
An ideal solution for pet hairs.
· Allowable load (static load): 1350 kg.
· Seismic capacity (1000 gal): 1200 kg.
· Includes level adjustment feature.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RDK100-63AHA
RDK100-65AHA
RDK100-75AHA
RDK110-64AHA
RDK110-65AHA
RDK110-75AHA
RDK120-63AHA
RDK120-73AHA
RDK120-75AHA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
Dimension/Depth (mm)
(mm)
Dimension W (width)
(mm)
Dimension H (vertical)
(mm)
Dimension D (depth)
(mm)
Compatible Model

17,018,940 IDR

1 Piece(s) 13 Day(s) or more 600275 to 3251000600275 to 3251000AHS (T)100-6□

20,683,162 IDR

1 Piece(s) 13 Day(s) or more 600475 to 5251000600475–5251000AHS (T)100-6□

20,804,289 IDR

1 Piece(s) 13 Day(s) or more 700475 to 5251000700475–5251000AHS (T) (H)100-7□

20,430,348 IDR

1 Piece(s) 13 Day(s) or more 600375 to 4251100600375–4251100AHS (T)110-6□

21,171,887 IDR

1 Piece(s) 13 Day(s) or more 600475 to 5251100600475–5251100AHS (T)110-6□

21,293,014 IDR

1 Piece(s) 13 Day(s) or more 700475 to 5251100700475–5251100AHS (T) (H)110-7□

18,117,312 IDR

1 Piece(s) 13 Day(s) or more 600275 to 3251200600275 to 3251200AHS (T)120-6□

18,238,233 IDR

1 Piece(s) 13 Day(s) or more 700275 to 3251200700275 to 3251200AHS (T) (H)120-7□

21,902,660 IDR

1 Piece(s) 13 Day(s) or more 700475 to 5251200700475–5251200AHS (T) (H)120-7□

Loading...

  1. 1

Basic Information

Application Base Type Level-adjustable type Material Iron t3.2
Paint Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)