(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

D-Sub Connector, Fixture (Screw Head Length: 5.8 mm)

D-Sub Connector, Fixture (Screw Head Length: 5.8 mm)
  • On Sale Till 31/03/2026

[Features]
・ D-sub connector fixture (Screw Head Length 5.8 mm)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XM4Z-0013

Part Number
XM4Z-0013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

19,860 IDR

7,962 IDR

1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type Lock screw for D-sub connector Classification #4-40 UNC (screw head length: 5.8 mm) Compatible Model For XM3-L/XM2-L/XM4K/XM4L

Please check the type/dimensions/specifications of the part XM4Z-0013 in the D-Sub Connector, Fixture (Screw Head Length: 5.8 mm) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)