(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

C-3 Series

C-3 Series

[Features]
・ C-3 series, the ideal clip for continuity check, etc.
・ Made in Japan

  • STOCK

PDF

Japanese Only

Features

●Attach to the end of the cable and use it to make lead wires.

Usage

●Test of temporary wiring, models, teaching materials etc.
●Energizing(continuity) confirmation etc.

Specification

●SPQ(piece):25
●Voltage Resistance: AC1000V(1 min)
●Rated Voltage(V): 30
●Insulation Resistance: DC500V, 100MΩ or more

Materials

●Cap: Vinyl Chloride(PVC)
●Clip Body: Brass
Part Number
C-3-3-B
C-3-3-R
C-3-5-B
C-3-5-R
C-3-10-B
C-3-10-R
C-3-30-B
C-3-30-R
C-3-50-B
C-3-50-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSColor Rated Current
(A)
Withstand Voltage
(V)
Insulation resistance Main insulation material

101,385 IDR

1 Piece(s) 1 Day(s) 10Black3AC1000 V (1 minute)DC500 V, 100 MΩ or moreP.V.C. (UL94V-0)

116,923 IDR

1 Piece(s) 1 Day(s) 10Red3AC1000 V (1 minute)DC500 V, 100 MΩ or moreP.V.C. (UL94V-0)

213,846 IDR

1 Piece(s) 1 Day(s) 10Black5AC1000 V (1 minute)DC500 V, 100 MΩ or moreP.V.C. (UL94V-0)

213,846 IDR

1 Piece(s) 1 Day(s) 10Red5AC1000 V (1 minute)DC500 V, 100 MΩ or moreP.V.C. (UL94V-0)

229,231 IDR

1 Piece(s) 1 Day(s) 10Black10AC1000 V (1 minute)DC500 V, 100 MΩ or moreP.V.C. (UL94V-0)

156,842 IDR

1 Piece(s) 8 Day(s) 10Red10AC1000 V (1 minute)DC500 V, 100 MΩ or moreP.V.C. (UL94V-0)

211,846 IDR

1 Piece(s) 1 Day(s) 10Black30AC1000 V (1 minute)DC500 V, 100 MΩ or moreP.V.C. (UL94V-0)

290,769 IDR

1 Piece(s) 1 Day(s) 10Red30AC1000 V (1 minute)DC500 V, 100 MΩ or moreP.V.C. (UL94V-0)

1,193,846 IDR

1 Piece(s) 1 Day(s) 10Black503000 VAC (1 minute)1000 VDC, 1000 MΩ or moreNatural Rubber

1,193,846 IDR

1 Piece(s) 1 Day(s) 10Red503000 VAC (1 minute)1000 VDC, 1000 MΩ or moreEthylene Propylene Rubber

Loading...

  1. 1
 

Basic Information

Classification Alligator Clip Rated Voltage(V) 30 Main Body Material Brass

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)