(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
Omron product. A blackout detector that monitors the power supply (commercial AC power) of the control unit. Instantaneous detection of voltage drops, power failures, and instantaneous power failures. Input voltage is AC100V or AC200V by individual specification.
Japanese Only
Part Number
Configured Part Number is shown.
S87A-11N
Power Failure Detector appearance
Power Failure Detector outline diagram
Power Failure Detector dimensional outline drawing; unit: mm
Note. Terminal screws: size M3.5 × 8 SEMs screws
Power Failure Detector dimensional outline drawing; unit: mm
Power Failure Detector mounting hole drilling outline drawing; unit: mm
Note. When installing two or more units, make sure to install with a minimum distance of L=22.5 mm between each unit.
Power Failure Detector internal connection diagram
Power Failure Detector external connection diagram
Power Failure Detector names of parts and terminal layout
Item | Model | ||
---|---|---|---|
Model S87A-11N | Model S87A-12N | ||
Rated Voltage | 100/110/120 V AC | 200/220/240 V AC | |
Allowable Voltage Fluctuation Range | 85 to 132 V | 170 to 264 V | |
Rated Power Consumption | 1.5 VA or less | 2.0 VA or less | |
Rated Frequency | 50/60 Hz | ||
Detection Time* | 10 ms±1.5 ms / 20 ms±1.5 ms (switching method) | ||
Voltage Detection | 70 to 80 V | 140 to 160 V | |
Open collector output of transistor: 30 V DC, 150 mA Max. | |||
Output | Leakage Current | 0.1 mA (When 30 V DC is applied) | |
Residual Voltage | 2 V (At 150 mA) | ||
Ambient Operating Temperature | -10 to +60°C (However, there should be no condensation or freezing.) | ||
Ambient Operating Humidity | 35 to 85% | ||
Insulation Resistance | At 500 V megger, 100 MΩ Min. (between input and output circuits) | ||
Dielectric Withstand Voltage | 2,000 V AC for 1 min (between input and output circuits) | ||
Vibration Resistance | Must produce no abnormalities at 10 to 55 Hz, with single amplitude of 0.375mm for 2h in 3 directions | ||
Shock Resistance | Must produce no abnormalities at 294 m/s2, 3 times each in 6 directions |
*The measurement conditions for detection time are from when the power is cut at the 90° phase on the electric waveform until the output signal phase is inverted.
Part Number |
---|
S87A-11N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
2,090,000 IDR | 1 Piece(s) | Same day | 10 |
Loading...
Rated Input Voltage(V) | AC100/110/120V | Detection Voltage(V) | AC70 to 80V |
---|
Please check the type/dimensions/specifications of the part S87A-11N in the Power Failure Detector S87A series.
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy