(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ventilation - VF series

Part Number

Configured Part Number is shown.

VF-2

 
Part Number
VF-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

272,857 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color/Surface treatment White Gray W(mm) 68 H(mm) 30.5
D(mm) 50 φ(mm) 29 Material Polyamide
Standard(IP) 24

Please check the type/dimensions/specifications of the part VF-2 in the Ventilation - VF series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)