(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Box with Waterproof/Dust proof roofBCAR series

Plastic Box with Waterproof/Dust proof roofBCAR series

Plastic Box with Waterproof/Dust proof roof(BCAR)

[Features]
· A plastic box with a roof for outdoor use.
- If you are installing in an outdoor location subject to long-term direct exposure to rain, we recommend that you choose the BCAR series with roofs.
· Choose from 45 sizes and 86 models.
· Plastic box that is optimal for devices used outdoors such as outdoor communications equipment, radio equipment, and control devices.
· The top cover can be selected from 2 types, white-gray (ABS) and clear (polycarbonate), and the body is white-gray (ABS).
- BCAR507018, 507025, 608018, and 608028 are G type only.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BCAR506018G

 
Part Number
BCAR506018G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,791,429 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

W(mm) 530 H(mm) 185 D(mm) 630
Material Resin Protection grade (IP) IP65 Mounting Base There are optional items
Color specifications(Body) White Gray Color specifications(Top Cover) White Gray Operating Temperature Range(°C) -10 – 60

Please check the type/dimensions/specifications of the part BCAR506018G in the Plastic Box with Waterproof/Dust proof roofBCAR series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)