(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Saddle Ace (Integrated Base, for Use with Thick Steel)

Saddle Ace (Integrated Base, for Use with Thick Steel)

A base-integrated metal saddle for securing pipes. This product is for use with thick steel.

[Features]
• Allows work to be performed quickly.
• It can also be used in operations that require temporary pipe place.
• The saddle part is a hinge-type that allows for single-screw installation.
• Fall prevention screws are used to keep mounted screws from falling out from the saddle part.
• The base can also be secured using a single point anchor.
• It can be used in operations that require temporary pipe placement when working with horizontal pipes.

Part Number

Configured Part Number is shown.

Part Number
SA-16E
SA-16S
SA-22E
SA-22S
SA-28E
SA-28S
SA-36E
SA-36S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Material Type Material Size
(mm)
JAN code Trusco code Applicable pipe diameter

91,385 IDR

20 Piece(s) Quote OtherHot Zinc-Plated Steel Plate16SPCC56×23×29.04571486500415443-715216

197,539 IDR

20 Piece(s) Quote OtherStainless Steel (SUS)16SUS30456×23×29.04571486500422443-716116

67,692 IDR

15 Piece(s) 8 Day(s) or more Saddle Clamp-22SPCC62×23×34.24571486500453443-719522

173,164 IDR

15 Piece(s) Quote Saddle Clamp-22SUS30462×23×34.24571486500460443-720922

81,538 IDR

10 Piece(s) 8 Day(s) or more Saddle Clamp-28SPCC68×25×40.94571486500491443-723328

184,445 IDR

10 Piece(s) Quote Saddle Clamp-28SUS30468×25×40.94571486500507443-724128

84,615 IDR

10 Piece(s) 8 Day(s) or more Saddle Clamp-36SPCC80×25×50.14571486500538443-727636

203,077 IDR

10 Piece(s) 8 Day(s) or more Saddle Clamp-36SUS30480×25×50.14571486500545443-728436

Loading...

  1. 1

Basic Information

Mounting hole diameter 5×10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)