(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Meter

Part Number

Configured Part Number is shown.

381

 
Part Number
381
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

19,546,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Flexible probe Standard accessories Measuring function; DC V Available Measuring function; AC V Available
Measuring function; AC A Available Measuring function; DC A Available Measuring function; Conduction Available
Measuring function; Resistance Available Measuring function; Electrostatic capacity NA Measuring function; Frequency Available
Range; DC V(V) 500m, 600, 1000 Range; AC V(V) 600, 1000 Range; AC A(A) 999.9
Range; DC A(A) 999.9 Range; AC A (iFlex probe)(A) 999.9, 2500 Range; conduction(Ω) 30 or Less
Range; resistance(Ω) 600, 6000, 60k

Please check the type/dimensions/specifications of the part 381 in the Clamp Meter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)