(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple operation clamp meter

Simple operation clamp meter

High-performance, simple measurement

[Features]
· Measures minimum direct current.
· Measures 4 to 20mA process instrumentation signals without breaking the loop.
· Measurement range 0.01mA to 120.0mA.
· High accuracy ±0.2%, high resolution 0.01mA.
· Compact sensor allows measurement in narrow places crowded with wires.
· Diameter of target conductor ø6 mm.
· Can display the percentage with a reference of 4mA (0%), 20mA (100%).
· Backlight function (linked to LED light).
· Fluorescent buttons glow to allow work in dimly lit places

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2003A
KEW2200
MODEL2300R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSignal Detection Method Diameter of conductor to be measured (maximum)
(mm)
Measuring items; AC current/resolution Measuring items; DC current/resolution

10,847,692 IDR

1 Piece(s) 20 Day(s) -Average value552000A/0.1A2000A/0.1A

2,147,538 IDR

1 Piece(s) 1 Day(s) 10Average value331000A/0.01A-

3,472,308 IDR

1 Piece(s) 12 Day(s) -Effective value10100A/0.1A100A/0.1A

Loading...

  1. 1

Basic Information

Display Method Digital

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)