(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Light

LED Light

[Features]A high-luminance LED lamp (Pikari-kun) that is standard to AHX695, AH164, AH165, and AH165-2 Series. [Application]Ideal for changing lights.

Part Number

Configured Part Number is shown.

Part Number
AHX695-5O
AHX695-12G
AHX695-12O
AHX695-12R
AHX695-24A
AHX695-24G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Apply Color specification Mouth Ring Lamp working voltage
(V)
Current Consumption
(mA)

100,400 IDR

1 Piece(s) 88 Day(s) -Switch (Option, Others)Illuminated switch, indicator lightOrangeSX6s/8 × 5.4DC57

100,400 IDR

1 Piece(s) 88 Day(s) -Switch (Option, Others)Illuminated switch, indicator lightGreenSX6s/8 × 5.4DC127

100,400 IDR

1 Piece(s) 88 Day(s) -Switch (Option, Others)Illuminated switch, indicator lightOrangeSX6s/8 × 5.4DC127

100,400 IDR

1 Piece(s) 88 Day(s) -Switch (Option, Others)Illuminated switch, indicator lightRedSX6s/8 × 5.4DC127

98,000 IDR

1 Piece(s) 14 Day(s) -Switch (Option, Others)Illuminated switch, indicator lightAmberSX6s/8 × 5.4DC247

-

1 Piece(s) Quote 10LED Unitfor AH164, AH165 and AH165-2green-DC24-

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)